JAJSP60 December 2022 TPS7B4255
PRODUCTION DATA
The TPS7B4255 incorporates reverse current protection that prevents damage from a reverse polarity (that is, when VOUT is higher than VIN). During a reverse polarity event, where the VIN and VOUT absolute maximum ratings are not violated and VOUT – VIN is less than 40 V, no damage occurs and less than 5 μA flows out of VIN. The reverse current comparator typically responds to a reverse voltage condition and limits the reverse current in 1 μs.