JAJSP60 December 2022 TPS7B4255
PRODUCTION DATA
The device is designed to operate from an input voltage supply range from 3 V to 40 V. If the input supply is located more than a few inches from the TPS7B4255, add an electrolytic capacitor with a value of 10 µF and a ceramic bypass capacitor at the input.