JAJSCS1C May 2015 – February 2019 TPS7B68-Q1
PRODUCTION DATA.
The device is designed to operate from an input-voltage supply range from 4 V to 40 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B68-Q1 device, TI recommends adding a capacitor with a value of ≥10 μF with a 0.1 μF ceramic bypass capacitor in parallel at the input.