JAJSCS1C May 2015 – February 2019 TPS7B68-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Unregulated input | IN, EN | –0.3 | 45 | V |
Internal oscillator reference voltage | ROSC | –0.3 | 7 | V |
Power-good delay-timer output | DELAY | –0.3 | 7 | V |
Regulated output | OUT | –0.3 | 7 | V |
Power-good output voltage | PG | –0.3 | 7 | V |
Watchdog status output voltage | WDO | –0.3 | 7 | V |
Watchdog frequency selection, watchdog-type selection | FSEL, WTS | –0.3 | 45 | V |
Watchdog enable | WD_EN | –0.3 | 7 | V |
Watchdog service signal voltage | WD | –0.3 | 7 | V |
Window ratio selection | WRS | –0.3 | 7 | V |
Power good threshold adjustment voltage | PGADJ | –0.3 | 7 | V |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |