JAJSG29A August 2018 – October 2018 TPS7B70-Q1
PRODUCTION DATA.
A 10-µF capacitor in parallel with a 0.1-µF ceramic bypass capacitor is placed at the input in order to keep the input voltage stable. The input can tolerate transients up to 40 V, so the input capacitors have a 50-V voltage rating.