JAJSC97C January 2015 – September 2018 TPS7B7701-Q1 , TPS7B7702-Q1
PRODUCTION DATA.
The device features an internal regulator that regulates the input voltage to 4.5 V to power all internal circuitry. Bypass a 1-µF ceramic capacitor from the VCC pin to the GND pin for frequency compensation. The VCC pin can be used as a power supply for external circuitry with up to 15-mA current capability.