JAJSC97C January 2015 – September 2018 TPS7B7701-Q1 , TPS7B7702-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 3 as the design parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.5 to 40 V |
Output voltage | 1.5 to 20 V |
Output capacitor range | 2.2 to 100 µF |
Output Capacitor ESR range | 0.001 to 5 Ω |
SENSE resistor | See the Current Sense Resistor Selection section |
Programmable current limit | 50 to 300 mA |