JAJSIY4 April 2020 TPS7B81
PRODUCTION DATA.
This device has an integrated undervoltage lockout (UVLO) circuit to shut down the output if the input voltage (VIN) falls below an internal UVLO threshold (V(UVLO)). This feature ensures that the regulator does not latch into an unknown state during low-input-voltage conditions. If the input voltage has a negative transient that drops below the UVLO threshold and recovers, the regulator shuts down and powers up with a normal power-up sequence when the input voltage is above the required level.