JAJSIY4 April 2020 TPS7B81
PRODUCTION DATA.
The device normally operates with input voltages above 3 V. The device can also operate at lower input voltages; the maximum UVLO voltage is 2.7 V. The device does not operate at input voltages below the actual UVLO voltage.