JAJSDV0J September 2017 – August 2023 TPS7B82-Q1
PRODUCTION DATA
This device has an integrated undervoltage lockout (UVLO) circuit to shut down the output if the input voltage (VIN) falls below an internal UVLO threshold (V(UVLO)). This threshold limit ensures that the regulator does not latch into an unknown state during low-input-voltage conditions. If the input voltage has a negative transient that drops below the UVLO threshold and recovers, the regulator shuts down and powers up with a normal power-up sequence when the input voltage is above the required level.