JAJSDV0J September 2017 – August 2023 TPS7B82-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT (IN) | ||||||||
VIN | Input voltage | VOUT(NOM) + V(Dropout) | 40 | V | ||||
I(SD) | Shutdown current | EN = 0 V | 0.3 | 1 | µA | |||
I(Q) | Quiescent current | VIN = 6 V to 40
V, EN ≥ 2 V, IOUT = 0 mA |
1.9 | 5 | ||||
VIN = 6 V to 40
V, EN ≥ 2 V, IOUT = 0.2 mA |
2.7 | 6.5 | µA | |||||
V(IN, UVLO) | VIN undervoltage detection | Ramp VIN down until the output turns OFF | 2.7 | V | ||||
Hysteresis | 200 | mV | ||||||
ENABLE INPUT (EN) | ||||||||
VIL | Logic-input low level | 0.7 | V | |||||
VIH | Logic-input high level | 2 | V | |||||
REGULATED OUTPUT (OUT) | ||||||||
VOUT | Regulated output | VIN =
VOUT + V(Dropout) to 14 V, IOUT = 1 mA to 300 mA |
–1.5% | 1.5% | ||||
V(Line-Reg) | Line regulation | VIN = 6 V to 40 V, IOUT = 10 mA | 10 | mV | ||||
V(Load-Reg) | Load regulation | VIN = 14 V, IOUT = 1 mA to 300 mA | 20 | mV | ||||
V(Dropout) | Dropout voltage(1) | VOUT(NOM) = 5 V | IOUT = 300 mA | 630 | 1170 | mV | ||
IOUT = 200 mA | 420 | 780 | ||||||
IOUT = 100 mA | 210 | 390 | ||||||
VOUT = 3.3 V | IOUT = 300 mA | 730 | 1350 | |||||
IOUT = 200 mA | 475 | 900 | ||||||
IOUT = 100 mA | 450 | |||||||
IOUT | Output current | VOUT in regulation | 0 | 300 | mA | |||
I(CL) | Output current limit | VOUT short to 90% × VOUT | 310 | 510 | 690 | mA | ||
PSRR | Power-supply ripple rejection | V(Ripple) = 0.5 VPP, IOUT = 10 mA, frequency = 100 Hz, COUT = 2.2 µF | 60 | dB | ||||
OPERATING TEMPERATURE RANGE | ||||||||
T(SD) | Junction shutdown temperature | 185 | °C | |||||
T(HYST) | Hysteresis of thermal shutdown | 20 | °C |