JAJSKF8 January 2021 TPS7B88-Q1
PRODUCTION DATA
The TPS7B88-Q1 is a low-dropout linear regulator (LDO) with improved transient performance that allows for quick response to changes in line or load conditions. The device aslo features a novel output overshoot reduction feature that minimizes output overshoot during cold-crank conditions.
During normal operation, the device has a tight DC accuracy of ±1.15% over line, load, and temperature. The increased accuracy allows for the powering of sensitive analog loads or sensors.