JAJSQB6 April 2024 TPS7B92
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage (2) | VIN | –0.3 | 42 | V | |
VOUT (for fixed only) | –0.3 | 2 × VOUT(typ) or VIN + 0.3 or 15 (whichever is lower)(2) | |||
VOUT (for adjustable only) | –0.3 | 42 or VIN + 0.3 (whichever is lower) | |||
VFB | –0.3 | 3.6 | |||
Power dissipation (3)(4) | SOT-23 (DBV) | TA = –55℃ | 1.775 | W | |
TA = +25℃ | 1.375 | ||||
TA = +125℃ | 0.875 | ||||
Current | VOUT | Internally limited | A | ||
Temperature | Operating junction, TJ | –55 | 125 | °C | |
Storage, Tstg | –65 | 150 |