JAJSVD1 September 2024 TPS7C84-Q1
ADVANCE INFORMATION
The EN pin for the device is an active-high pin. The output voltage is enabled when the EN pin voltage is greater than the high-level input voltage of the EN pin. Conversely, the output voltage is disabled when the EN pin voltage is less than the low-level input voltage of the EN pin. If independent control of the output voltage is not needed, connect the EN pin to the device input voltage.