JAJSVD1 September 2024 TPS7C84-Q1
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 7 | I | Enable pin. The device is disabled when the enable pin becomes lower than the enable logic input low level (VIL). To make sure the device is enabled, drive the EN pin above the logic high level (VIH). Do not leave this pin floating because this pin is high impedance. If this pin is left floating, the pin state becomes undefined and the device potentially enables or disables. |
FB/NC | 2 | I | This pin is a feedback pin when using an external resistor divider or an NC pin when using the device with a fixed output voltage. When using the adjustable device, connect this pin through a resistor divider to the output for the device to function. See the Feedback Resistor Selection section for more information. If using a fixed output, leave this pin floating or connected to GND. |
GND | 5 | — | Ground |
IN | 8 | I | Input power-supply voltage pin. For best transient response and to minimize input impedance, use the recommended value or larger ceramic capacitor from IN to ground. See the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section. Place the input capacitor as close to the input of the device as possible. |
NC | 3, 4 | — | No internal connection. Leave this pin floating or tied to GND for best thermal performance. |
OUT | 1 | O | Regulated output voltage pin. A capacitor is required from OUT to GND for stability. For best transient response, use the nominal recommended value or larger ceramic capacitor from OUT to GND(2). Place the output capacitor as close to the device output as possible. See the Input and Output Capacitor Requirements section for more details. |
PG | 6 | O | Active-high, open-drain power-good output. This pin goes low when
VOUT drops by 6% of the nominal value. The power-good feature is functional when the device is enabled (VEN > VIH). |