JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The desired turn-on threshold is 1.35V. This means that as the VIN rail is turned-on and begins rising, the TPS7H1121 commences turning-on as soon as VIN reaches 1.35V. While this is not enough headroom from VIN to VOUT for final regulation, the regulator initiates start-up and VIN progresses to the final voltage of 5V. If desired, a higher voltage turn-on threshold can be selected (for example, 3.5V), provided the desired voltage is below 7V.
Using Equation 1 and selecting an REN(TOP) value of 49.9kΩ, the REN(BOT) can be calculated as shown in Equation 11.
Using E192 resistor values, REN(BOT) is chosen to be 40.2kΩ.
To comply with the maximum pin voltage for Enable use Equation 4. As shown in Equation 12, VEN(final) = 2.24V which is less than the recommended maximum of 7V and above the recommended minimum final value of 0.8V.