SLVSAS4J June 2013 – April 2017 TPS7H1201-HT
PRODUCTION DATA.
This device is designed to operate with an input voltage supply up to 7 V. The minimum input voltage should provide adequate headroom greater than the dropout voltage for the device to have a regulated output. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.