JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To optimize the overall device behavior at different current levels, the TPS7H4011 is designed to have a power stage transconductance, gmPS, that depends upon the configured current limit. The current limit is configured utilizing ILIM as described in Section 8.3.9.1.1. Table 8-6 shows the resulting gmPS at various values of ILIM for a nominal value of VCOMP (ranging from 0.6V to 0.75V depending on the configured ILIM). The Electrical Characteristics table shows additional values of gmPS for various conditions.
IOUT
(MAX SUGGESTED) (A) |
gmPS
(TYP) (S) |
RILIM_TOP
(kΩ) |
RILIM_BOT
(kΩ) |
---|---|---|---|
3 | 7.2 | ∞ | 0 |
6 | 11 | 100 | 49.9 |
9 | 16.1 | 49.9 | 100 |
12 | 22.4 | 0 | ∞ |