JAJSQZ5A June 2024 – December 2024 TPS7H6005-SEP , TPS7H6015-SEP , TPS7H6025-SEP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
GENERIC PART NUMBER | RADIATION RATING(1) | GRADE(2) | PACKAGE | ORDERABLE PART NUMBER |
---|---|---|---|---|
TPS7H6005-SP | TID up to 100krad(Si) RLAT and DSEE free up to LET = 75MeV-cm2/mg | QMLP-RHA | 56-pin TSSOP DCA | 5962R2220104PYE(3) |
TPS7H6005-SEP | TID up to 50krad(Si) RLAT and DSEE free up to LET = 43MeV-cm2/mg | Space Enhanced Plastic | TPS7H6005MDCATSEP | |
TPS7H6015-SP | TID up to 100krad(Si) RLAT and DSEE free up to LET = 75MeV-cm2/mg | QMLP-RHA | 5962R2220105PYE(3) | |
TPS7H6015-SEP | TID up to 50krad(Si) RLAT and DSEE free up to LET = 43MeV-cm2/mg | Space Enhanced Plastic | TPS7H6015MDCATSEP(4) | |
TPS7H6025-SP | TID up to 100krad(Si) RLAT and DSEE free up to LET = 75MeV-cm2/mg | QMLP-RHA | 5962R2220106PYE(3) | |
TPS7H6025-SEP | TID up to 50krad(Si) RLAT and DSEE free up to LET = 43MeV-cm2/mg | Space Enhanced Plastic | TPS7H6025MDCATSEP(4) |