SNOSDH4 June 2024 TPS7H6005-SEP , TPS7H6015-SEP , TPS7H6025-SEP
ADVMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TX and RX level shifters interface between the inputs on the low-side to the high-side driver stage which is referenced to the high voltage switch node (ASW). The level shifters allow control of the HO output. The level shifters in both the high-side and low-side signal paths are identical and provide excellent delay matching (5.5ns typical).