JAJSGA5D October 2014 – June 2019 TPS82084 , TPS82085
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VOUT = 1.2 V |
VOUT = 1.8 V |
VOUT = 2.6 V |
VOUT = 3.3 V |
VOUT = 1.2 V | θJA = 46.6°C/W |
IOUT = 2 A |
IOUT = 25 mA to 3 A |
IOUT = 0.5 A to 2.5 A |
Load = 0.4 Ω |
VOUT = 1.2 V |
VOUT = 1.8 V |
VOUT = 2.6 V |
VOUT = 3.3 V |
VOUT = 2.6 V | θJA = 46.6°C/W |
IOUT = 1 A |
IOUT = 25 mA |
IOUT = 25 mA to 3 A |
IOUT = no load |
IOUT = 3 A |
RLOAD = 0.68 Ω, VIN = 5 V (battery supply), VOUT = 1.2 V, EMI test board without filters |