SLVSCE3A June 2014 – June 2014 TPS82740A , TPS82740B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For most applications, the integrated input capacitor at the VIN pin is sufficient.
TPS82740 uses a tiny ceramic input capacitor. When a ceramic capacitor is combined with trace or cable inductance, such as that from a wall adapter, a load step at the output can induce ringing at the VIN pin. This ringing can couple to the output and be mistaken as loop instability or can even damage the module. In this circumstance, additional ceramic 'bulk" capacitance, such as electrolytic or tantalum, should be placed between the input of the module and the power source lead to reduce ringing that occurs between the inductance of the power source leads and the module.