SLVSCE3A June 2014 – June 2014 TPS82740A , TPS82740B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO | ||
VIN | C3 | IN | Input voltage supply pin of the module. |
GND | C2 | - | Ground terminal. |
CTRL | B2 | IN | CTRL pin controls the LOAD output pin. With CTRL = low, the LOAD output is disabled. This pin must be terminated and not left floating. |
VOUT | C1 | OUT | Output voltage pin of the module. An internal load switch is connected between VOUT pin and LOAD pin. |
LOAD | B1 | OUT | Load switch output pin controlled by the CTRL pin. With CTRL = high, an internal load switch connects the LOAD pin to the VOUT pin. The LOAD pin allows connect / disconnect other system components to the output of the DC/DC converter. This pin is pulled to GND with the CTRL pin = low. The LOAD pin features soft switching. If not used, leave the pin open. |
VSEL3 | A1 | IN | Output voltage selection pins. See Table 1 and Table 2 for VOUT selection. These pins must be terminated and can be changed during operation. |
VSEL2 | A2 | IN | |
VSEL1 | A3 | IN | |
EN | B3 | IN | High level enables the devices and low level turns the device into shutdown mode. This pin must be terminated and not left floating. |
Device | VOUT | VSEL3 | VSEL2 | VSEL1 |
---|---|---|---|---|
TPS82740A | 1.8 | 0 | 0 | 0 |
1.9 | 0 | 0 | 1 | |
2.0 | 0 | 1 | 0 | |
2.1 | 0 | 1 | 1 | |
2.2 | 1 | 0 | 0 | |
2.3 | 1 | 0 | 1 | |
2.4 | 1 | 1 | 0 | |
2.5 | 1 | 1 | 1 |
Device | VOUT | VSEL3 | VSEL2 | VSEL1 |
---|---|---|---|---|
TPS82740B | 2.6 | 0 | 0 | 0 |
2.7 | 0 | 0 | 1 | |
2.8 | 0 | 1 | 0 | |
2.9 | 0 | 1 | 1 | |
3.0 | 1 | 0 | 0 | |
3.1 | 1 | 0 | 1 | |
3.2 | 1 | 1 | 0 | |
3.3 | 1 | 1 | 1 |