The electrical characteristic data has been developed from actual products tested at 25°C. This data is considered typical for the converter. Applies to
Figure 1,
Figure 2, and
Figure 3.
The temperature derating curves represent the conditions at which internal components are at or below the manufacturer's maximum operating temperatures. Derating limits apply to devices soldered directly to a 100-mm × 100-mm double-sided PCB with 2-oz. copper. Applies to
Figure 5 and
Figure 6.