JAJSF89C March   2013  – December 2019 TPS84A20

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      アプリケーション概略図
  4. 改訂履歴
  5. 概要(続き)
  6. Ordering Information
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Recommended Operating Conditions
    3. 7.3 Package Specifications
    4. 7.4 Electrical Characteristics
    5. 7.5 Thermal Information
  8. Device Information
    1. 8.1      Functional Block Diagram
    2. Table 1. Pin Descriptions
  9. Typical Characteristics (PVIN = VIN = 12 V)
  10. 10Typical Characteristics (PVIN = VIN = 5 V)
  11. 11Typical Characteristics (PVIN = 3.3 V, VIN = 5 V)
  12. 12Application Information
    1. 12.1  Adjusting the Output Voltage
    2. 12.2  Capacitor Recommendations for the TPS84A20 Power Supply
      1. 12.2.1 Capacitor Technologies
        1. 12.2.1.1 Electrolytic, Polymer-Electrolytic Capacitors
        2. 12.2.1.2 Ceramic Capacitors
        3. 12.2.1.3 Tantalum, Polymer-Tantalum Capacitors
      2. 12.2.2 Input Capacitor
      3. 12.2.3 Output Capacitor
    3. 12.3  Transient Response
    4. 12.4  Transient Waveforms
    5. 12.5  Application Schematics
    6. 12.6  VIN and PVIN Input Voltage
    7. 12.7  3.3 V PVIN Operation
    8. 12.8  Power Good (PWRGD)
    9. 12.9  Light Load Efficiency (LLE)
    10. 12.10 SYNC_OUT
    11. 12.11 Parallel Operation
    12. 12.12 Power-Up Characteristics
    13. 12.13 Pre-Biased Start-Up
    14. 12.14 Remote Sense
    15. 12.15 Thermal Shutdown
    16. 12.16 Output On/Off Inhibit (INH)
    17. 12.17 Slow Start (SS/TR)
    18. 12.18 Overcurrent Protection
    19. 12.19 Synchronization (CLK)
    20. 12.20 Sequencing (SS/TR)
    21. 12.21 Programmable Undervoltage Lockout (UVLO)
    22. 12.22 Layout Considerations
    23. 12.23 EMI
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントの更新通知を受け取る方法
    2. 13.2 サポート・リソース
    3. 13.3 商標
    4. 13.4 静電気放電に関する注意事項
    5. 13.5 Glossary
  14. 14メカニカル、パッケージ、および注文情報
    1. 14.1 Tape and Reel Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • RVQ|42
サーマルパッド・メカニカル・データ
発注情報

VIN and PVIN Input Voltage

The TPS84A20 allows for a variety of applications by using the VIN and PVIN pins together or separately. The VIN voltage supplies the internal control circuits of the device. The PVIN voltage provides the input voltage to the power converter system.

If tied together, the input voltage for the VIN pin and the PVIN pin can range from 4.5 V to 17 V. If you are using the VIN pin separately from the PVIN pin, the VIN pin must be greater than 4.5 V, and the PVIN pin can range from as low as 2.95 V to 17 V. When operating from a split rail, it is recommended to supply VIN from 5 V to 12 V, for best performance. A voltage divider connected to the INH/UVLO pin can adjust either input voltage UVLO appropriately. See the Programmable Undervoltage Lockout (UVLO) section for more information.