JAJSJ57B May 2020 – January 2022 TPS92200
PRODUCTION DATA
For this design example, use the parameters in the following table.
PARAMETER | VALUE |
---|---|
Input voltage range | 12 V ±10% |
LED forward voltage | 1.75 V |
Output voltage | 3.6 V (1.75 × 2 + 0.1) |
Maximum LED current | 1.5 A |
Inductor current ripple | 30% of maximum LED current |
LED current ripple | 20 mA or less |
Input voltage ripple | 200 mV or less |
Dimming type | Analog dimming with TPS92200D1: 0.65-V to 1.2-V analog input on DIM pin |