JAJSJ57B May 2020 – January 2022 TPS92200
PRODUCTION DATA
For this design example, use the parameters in the following table.
PARAMETER | VALUE |
---|---|
Input voltage range | 24 V ±10% |
LED forward voltage | 3 V |
Output voltage | 18.1 V (3 × 6 + 0.1) |
Maximum LED current | 1 A |
Inductor current ripple | 60% of maximum LED current |
LED current ripple | 20 mA or less |
Input voltage ripple | 200 mV or less |
Dimming type | PWM dimming with TPS92200D1: 500 Hz, 1% to 100% duty cycle input on the DIM pin |