JAJSPD0B November 2023 – August 2024 TPS92201 , TPS92201A
PRODUCTION DATA
The architecture of the TPS92201 allows use of tiny ceramic-type output capacitors with low equivalent series resistance (ESR). These capacitors provide low output voltage ripple and are thus recommended. To keep its resistance up to high frequencies and to achieve narrow capacitance variation with temperature, it is recommended to use X7R or X5R dielectric.
The input capacitor is the low impedance energy source for the converter that helps provide stable operation. A low ESR multilayer ceramic capacitor is recommended for best filtering. For most applications, 4.7µF input capacitance is sufficient; a larger value reduces input voltage ripple.
The TPS92201 is designed to operate with an output capacitor of 10µF to 47µF, as outlined in Table 8-3.