JAJSPD0B November 2023 – August 2024 TPS92201 , TPS92201A
PRODUCTION DATA
The TPS92201 is protected by high-side current limitation in different fault conditions, such as LED open and short, sense resistor open and short. No matter the fault happens before startup or during operation, the device can stay safety.
Fault | Condition | Behavior |
---|---|---|
LED open | VFB is driven close to 0 | VOUT keeps increasing to VIN. and The high-side switch keeps turn on. |
LED anode short to cathode | VFB is driven to VOUT quickly, then | VFB is driven to VOUT quickly, the device keeps switching by minimum on-time. |
LED anode short to GND | VFB is driven close to 0 | high-side switch current limit triggered |
FB resistor open | VFB is driven to VOUT - Vf | The device keeps switching by the minimum on-time |
FB short to GND | VFB is driven close to 0 | VFB is driven close to 0. Current limit is triggered. |