JAJSVO8 November 2024 TPS922051
PRODUCTION DATA
The maximum LED current is 2A at 2V analog input and the corresponding VREF is 200mV. By using , the sense resistance is calculated as 100mΩ.
Note that the power consumption of the sense resistor is 400mW, requiring enough margin of the resistor's power rating in selection.