JAJSMG4A June 2023 – September 2023 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
The TPS92205x family is able to provide fault protections and send fault report signals in many fault conditions, including LED open, LED ± short, LED short to PGND, sense resistor open and short, internal switching FET open and short, and thermal shutdown.
TYPE | CRITERION | BEHAVIOR |
---|---|---|
LED open load | VUVP < 1 V | FAULT pin pull low. The device stops switching and recovers when fault is removed. |
LED+ and LED- short circuit | VIN - VCSN < 750 mV | FAULT pin pull low. The device keeps normal behavior. |
LED- short to PGND | VUVP < 1 V | FAULT pin pull low. The device stops switching and recovers when fault is removed. |
Sense-resistor open circuit | VCSP - VCSN > 300 mV | FAULT pin pull low. The device stops switching and recovers when fault is removed. |
Sense-resistor short circuit | COMP pin is clamped high | FAULT pin pull low. The device keeps switching under the cycle-by-cycle current limit. |
Switching FET open circuit | COMP pin is clamped high | FAULT pin pull low. The device stops switching and recovers when fault is removed. |
Switching FET short circuit | VCSP - VCSN > 300 mV | FAULT pin pull low. The device stops switching and recovers when fault is removed. |
Thermal shutdown | TJ > TTSD | FAULT pin pull low. The device stops switching and recovers when TJ falls below the hysteresis level. |