JAJSMG4A June 2023 – September 2023 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
Part Number | Package | Typical Current Limit | Spread Spectrum | Operation Junction Temperature |
---|---|---|---|---|
TPS922052DMTR | VSON (14) | 3 A | Disabled | -40 °C to 125 °C |
TPS922052DRRR | WSON (12) | 3 A | Disabled | -40 °C to 125 °C |
TPS922052DYYR | SOT-23-THN (14) | 3 A | Disabled | -40 °C to 125 °C |
TPS922053DMTR | VSON (14) | 3 A | Enabled | -40 °C to 125 °C |
TPS922053DRRR | WSON (12) | 3 A | Enabled | -40 °C to 125 °C |
TPS922053DYYR | SOT-23-THN (14) | 3 A | Enabled | -40 °C to 125 °C |
TPS922054DMTR | VSON (14) | 6 A | Disabled | -40 °C to 125 °C |
TPS922054DRRR | WSON (12) | 6 A | Disabled | -40 °C to 125 °C |
TPS922054MDMTR | VSON (14) | 6 A | Disabled | -55 °C to 125 °C |
TPS922055DMTR | VSON (14) | 6 A | Enabled | -40 °C to 125 °C |
TPS922055DRRR | WSON (12) | 6 A | Enabled | -40 °C to 125 °C |
TPS922055MDMTR | VSON (14) | 6 A | Enabled | -55 °C to 125 °C |