JAJSMG4A June 2023 – September 2023 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
The LED current is set by the external sensing resistor between CSP and CSN pins. The internal voltage reference, VREF, is fixed at 200 mV for full-scale LED current, ILED_FS, and the sensing resistor can be calculated using 式 1.
where