JAJSMG4A June 2023 – September 2023 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
For this design example, use the parameters in the following table.
PARAMETER | VALUE |
---|---|
Input voltage range | 48 V ±10% |
LED forward voltage | 3.0 V |
Output voltage | 36 V (3.0 × 12) |
Maximum LED current | 2 A |
Inductor current ripple | 40% of maximum inductor current |
LED current ripple | 200 mA or less |
Input voltage ripple | 600 mV or less |
Dimming type | PWM dimming with TPS922054: 20-kHz, 1% to 100% PWM input at the PWM pin |