JAJSMG4A June 2023 – September 2023 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
The TPS92205x family enables constant current (CC) / constant voltage (CV) charging operation by configuring UVP pin. When VUVP is above the CC threshold VCC_TH determined by users, the device performs as a controllable constant current source and generates a relatively low output current controlled by a low-duty-cycle PWM signal at ADIM/HD pin for pre-charge. When VUVP is below VCC_TH but above 1.4 V, the device generates a relatively high output current controlled by a high-duty-cycle PWM signal at ADIM/HD pin for CC operation. CV charging mode is enabled and the output current continuously decreases after VUVP falls below 1.4 V. The device then returns to CC operation mode once VUVP rises above 1.4 V.