JAJSMG6A April 2023 – September 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
The TPS92365x family has four optional dimming modes:
The dimming mode is started either 1 ms after VIN exits UVLO or 300 μs after renable by EN/PWM pin. The configuration to one of the four dimming modes are shown as below
Dimming Mode | EN/PWM Pin | ADIM/HD Pin |
---|---|---|
PWM Dimming | PWM signal | High |
Analog Dimming | High | PWM signal |
Hybrid Dimming | PWM signal | Low |
Flexible Dimming | PWM signal | PWM signal |