JAJSMG6A April 2023 – September 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
The maximum LED current is 1 A at 100% PWM duty and the corresponding VREF is 200 mV. By using 式 1, the sense resistance is calculated as 200 mΩ.
Note that the power consumption of the sense resistor is 200 mW, requiring enough margin of the resistor's power rating in selection.