JAJSMG6A April 2023 – September 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
The LED current is set by the external sensing resistor between CSP and CSN pins. The internal voltage reference, VREF, is fixed at 200 mV for full-scale LED current, ILED_FS, and the sensing resistor can be calculated using 式 1.
where