JAJSMG6A April 2023 – September 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
In this design, a 0.1-µF, 50-V X7R ceramic capacitor is chosen for high-frequency filtering of sense feedback. Using 式 11, a 10-µF, 50-V X7R ceramic capacitor is chosen for CSENSE to suppress the ac magnitude of sense feedback less than 200 mV.
For loop stability, it is recommended to select a 1-nF, 10-V X7R ceramic capacitor for CCOMP and a 1-kΩ resistor for RCOMP. A 1-MΩ resistor is chosen for RDAMP to suppress the overshoot current at rising edge of PWM on.