SLUSCZ1 May 2017 TPS92518-Q1
PRODUCTION DATA.
LED2_MOST_RECENT is shown in Figure 52 and described in Table 16.
Return to Summary Table.
8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LED2_MOST_RECENT | |||||||
R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | PWM2 | R | 0 |
State of PWM2 when most recent ADC conversion of VLED2 pin voltage was started. |
7-0 | LED2_MOST_RECENT[7:0] | R | 0h |
Most recent ADC value of voltage on the VLED2 pin. |
See section LED1_MOST_RECENT Register. Information on LED1_MOST_RECENT Register (Address = 0Ah) [reset = 0h] is the same as LED2_MOST_RECENT Register