JAJSE85B October 2017 – January 2020 TPS92610-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DIAGEN | 2 | I | Diagnostics enable, to avoid false open-circuit diagnostics during low-voltage operation |
EN | 1 | I | Device enable |
FAULT | 6 | I/O | One-fails–all-fail fault bus |
GND | 7 | — | Ground |
IN | 13 | I | Current input |
NC | 3, 5, 10, 12 | — | Not connected |
OUT | 11 | O | Constant-current output |
PWM | 4 | I | PWM input |
SSH | 9 | I | Single-LED short high-side reference |
SSL | 8 | I | Single-LED short low-side reference |
SUPPLY | 14 | I | Device supply voltage |