JAJSR45 august 2023 TPS92621-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Device enable pin |
DIAGEN | 2 | I | Enable pin for LED open-circuit detection to avoid false open-circuit diagnostics during low-voltage operation |
PWM | 3 | I | PWM input |
FAULT | 4 | I/O | Fault output, support one-fails-all-fail fault bus |
RES | 5 | O | Current output with external thermal resistor |
OUT | 6 | O | Current output |
IN | 7 | I | Current input |
SUPPLY | 8 | I | Device Power Supply |
DAP | — | — | Ground/ Thermal Pad |