JAJSR45 august 2023 TPS92621-Q1
PRODUCTION DATA
Input voltage range is from 9 V to 16 V, and 3 LEDs in one string are required to achieve stop function. The LED maximum forward voltage, VF_MAX is 2.5 V for each LED, while the minimum forward voltage, VF_MIN is 1.9 V. The current requirement for each LED, I(LED) is 130 mA. The LED brightness and ON/OFF control is manipulated by body control module (BCM) directly by connecting and disconnecting the power supply to the LED load.