Thermal dissipation is the primary consideration
for TPS92621-Q1 layout.
- TI recommends large thermal dissipation area in
both top and bottom layers of PCB. The copper pouring area in same layer with
TPS92621-Q1-Q1 footprint must directly cover
the thermal pad land of the device with wide connection as much as possible. The
copper pouring in opposite PCB layer or inner layers must be connected to
thermal pad directly through multiple thermal vias.
- TI recommends to place R(RES)
resistors away from the TPS92621-Q1 device with
more than 20-mm distance, because R(RES) resistors are dissipating
some amount of the power as well as the TPS92621-Q1. The large copper pouring area is also required surrounding
the R(RES) resistors for helping thermal dissipating.
The noise immunity is the secondary consideration
for TPS92621-Q1 layout.
- TI recommends to place the noise decoupling capacitors for SUPPLY pin as close as possible to the pins.
- TI recommends to place the R(SNS)
resistor as close as possible to the IN pins with the shortest PCB track to
SUPPLY pin.