JAJSR45 august 2023 TPS92621-Q1
PRODUCTION DATA
The TPS92621-Q1 device starts to operate as long as the SUPPLY voltage is higher than V(POR_rising). The TPS92621-Q1 shuts down when SUPPLY voltage is lower than V(POR_falling).
The TPS92621-Q1 device has an enable input. When EN is low, the device is in sleep mode with ultra low shutdown current I(SD). This low current helps to save system-level current consumption in applications where battery voltage directly connects to the device without high-side switches.