JAJSNQ5 may 2023 TPS92629-Q1
PRODUCTION DATA
The TPS92629-Q1 is enabled when the voltage applied on PWM/EN pin is higher than VIH(EN). Once the PWM/EN pin voltage is higher than VIH(PWM), the device can only be shutdown by keeping the EN/PWM voltage lower than VIL(EN) for more than t(Device_disable). The typical value of t(Device_disable) is 20 ms. The TPS92629-Q1 turns on channel current output when the voltage applied on PWM/EN pin is higher than VIH(PWM) and turns off current output when the voltage applied on PWM/EN pin is lower than VIL(PWM).