JAJSC31E February 2014 – May 2018 TPS92630-Q1
PRODUCTION DATA.
TA = 25ºC | V(VIN) = 14 V | Three LEDs |
V(VIN) = 20 V | I(setting) = 150 mA |
3 white LEDs | LEDs in series | I(setting) = 150 mA |
I(setting)= 150 mA | V(VIN) = 14 V |
Ch. 1 = PWM input | Ch. 2 = IOUT1 | Ch. 3 = IOUT2 |
Ch. 4 = IOUT3 | f(PWM) = 200 Hz | Duty cycle = 10% |
Ch. 1 = PWM input | Ch. 2 = IOUT1 | Ch. 3 = IOUT2 |
Ch. 4 = IOUT3 | f(PWM) = 200 Hz | Duty cycle = 90% |
Ch. 1 = PWM input | Ch. 2 = IOUT1 | Ch. 3 = IOUT2 |
Ch. 4 = IOUT3 | f(PWM) = 2000 Hz | Duty cycle = 50% |
I(setting) = 60 mA | ||
V(VIN) = 20 V | I(setting) = 30 mA |
A |
I(setting) = 30 mA | V(VIN) = 14 V |
A |
Ch. 1 = PWM input | Ch. 2 = IOUT1 | Ch. 3 = IOUT2 |
Ch. 4 = IOUT3 | f(PWM) = 200 Hz | Duty cycle = 50% |
Ch. 1 = PWM input | Ch. 2 = IOUT1 | Ch. 3 = IOUT2 |
Ch. 4 = IOUT3 | f(PWM) = 2000 Hz | Duty cycle = 10% |
Ch. 1 = PWM input | Ch. 2 = IOUT1 | Ch. 3 = IOUT2 |
Ch. 4 = IOUT3 | f(PWM) = 2000 Hz | Duty cycle = 90% |
V(VIN) = V(EN) | V(VIN) = 0 V to 12 V | I(setting) = 60 mA |
3 white LEDs | dV/dt = 0.5 V/min |