JAJSKJ6 June 2021 TPS92633
PRODUCTION DATA
Input voltage range is from 9 V to 16 V, and a total 9 LEDs, with 3 LEDs in each string required to achieve stop function. The LED maximum forward voltage, VF_MAX is 2.5 V for each LED, however the minimum forward voltage, VF_MIN is 1.9 V. The current requirement for each LED, I(LED) is 140 mA. The LED brightness and ON/OFF control is manipulated by body control module, BCM, directly by connecting and disconnecting the power supply to the LED load. Single-LED short-circuit detection is also required.