JAJSKJ6 June 2021 TPS92633
PRODUCTION DATA
The TPS92633 device monitors device junction temperature. When the junction temperature reaches thermal shutdown threshold T(TSD), the output shuts down. Once the junction temperature falls below T(TSD) – T(TSD_HYS), the device recovers to normal operation. During over-temperature protection, the FAULT pin is pulled low.