JAJSON4 May 2022 TPS92643-Q1
PRODUCTION DATA
Figure 8-1 shows that the undervoltage protection threshold is programmed using a resistor divider, RUV1 and RUV2, from the input voltage, VIN to PGND. Use Equation 23 and Equation 24 to calculate the resistor values.
A capacitor of 1 nF from UDIM pin to GND is placed close to device to improve noise immunity.